2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

TE 340 3D

Expand Table
All delivery countries/regions
EN
1/5
Brand
MAR
Description
BEZ
Model number
MN
Opening angle
ROT [°]
Clearance
FUGE [mm]
As-delivered condition / Routing picture
FORM
Load capacity
BW [kg]
Width (door part)
BF [mm]
Length (door part)
LF [mm]
Width (frame part)
BR [mm]
Length (frame part)
LR [mm]
Max. opening angle
OW [°]
INFO LINK
PL
Product weight
PG [kg]
Short text
KTXT
Specification text
ATXT
1
TECTUS
TE 340 3D
5 400605
180
3.5
80.0
28.0
160.0
28.0
160.0
180
HTML
0.75
for unrebated residential and heavy-duty doors
SIMONSWERK TECTUS hinge TE 340 3D. Completely concealed for unrebated doors with timber, steel and aluminium frames. UL-certified, with comfortable 3D adjustment, load capacity up to 80 kg, opening angle up to 180°, overall length 160 mm, right hand and left hand applicable, maintenance-free slide bearings, three-dimensionally adjustable: side +/- 3,0 mm, height +/- 3,0 mm, compression +/- 1,0 mm. Finish...
Show compressed display (1 configurable product)
Order number5 400605
ShorttextTECTUS Door hinge 80kg
Latest change05.03.2025 12:08:43
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-22-03-01 Door hinge (interior, exterior doors)
23-22-90-90 Door hinge (other, unspecified)

ECLASS 11.0

23-22-03-01 Door hinge (interior, exterior doors)
23-22-90-90 Door hinge (other, unspecified)

ECLASS 10.1

23-22-90-90 Door hinge (other, unspecified)

ECLASS 10.0.1

23-22-90-90 Door hinge (other, unspecified)

ECLASS 9.0

23-22-90-90 Door hinge (other, unspecified)

Revit

RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based